7304.A1 - SNR
Unit Wheel Bearings
This kit contains the following reference(s)
- 7304.A1
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | AB |
| External diameter 1 (wheel) | 52 mm |
| Internal diameter n°1 (wheel) | 20 mm |
| Width 1 (wheel) | 15 mm |
| Weight | 0,152 kg |