Angular contact ball bearings, pressed steel cage
The single row angular contact ball bearing is designed to withstand combined loads with a predominant axial component. Installed in opposition with another bearing of the same type, it guarantees high mounting rigidity.
The NTN range is available in several variants: 30° or 40° angles, polyamide, pressed steel or solid brass cages, universal pairing available, clearances or preloads, etc.
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 75 mm |
| D - External diameter | 160 mm |
| B - Bearing/Inner ring width | 37 mm |
| a - Charge load application point | 68 mm |
| α - Contact angle | 40 ° |
| rs - Min fillet radius | 2,1 mm |
| r1s - Min fillet radius | 1,1 mm |
| Radial clearance class | CN |
| Mass | 3,13 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 138 kN |
| C0 - Static load | 97,5 kN |
| Cu - Fatigue limit load | 7 kN |
| N lim - Oil lubrication limit speed | 5400 tr/min |
| N lim - Grease lubrication limit speed | 4100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 87 mm |
| db min - Min IR shoulder diameter | 82 mm |
| Da max - Max shoulder diameter OR | 148 mm |
| Db max - Max OR shoulder diameter | 153 mm |
| r1a - Max fillet radius | 1 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |
Industry Calcul Factors
