• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7904UG/GMP42/L606Q1 - NTN

7904UG/GMP42/L606Q1

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter20 mm
D - External diameter37 mm
B - Bearing/Inner ring width9 mm
d1 - External diameter inner ring25,9 mm
d2 - External diameter inner ring24,7 mm
D1 - Inner diameter outer ring31,1 mm
D2 - Inner diameter outer ring33,6 mm
a - Charge load application point12,8 mm
α - Contact angle30 °
rs - Min fillet radius0,3 mm
r1s - Min fillet radius0,15 mm
Precision classP42
Mass0,04 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load7,75 kN
C0 - Static load4,5 kN
N lim - Oil lubrication limit speed41100 tr/min
N lim - Grease lubrication limit speed30100 tr/min
Preload levelGM
Preload value0,186 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR22,5 mm
Da max - Max shoulder diameter OR34,5 mm
Db max - Max OR shoulder diameter35,8 mm
r1a - Max fillet radius0,15 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined

Industry Calcul Factors

Calcul factors image