• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7914UCG/GLP42 - NTN

7914UCG/GLP42

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter70 mm
D - External diameter100 mm
B - Bearing/Inner ring width16 mm
d1 - External diameter inner ring80,3 mm
d2 - External diameter inner ring78 mm
D1 - Inner diameter outer ring89,7 mm
D2 - Inner diameter outer ring94,3 mm
a - Charge load application point19,4 mm
α - Contact angle15 °
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Precision classP42
Mass0,34 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load33 kN
C0 - Static load30 kN
f0 - Coefficient16.4
N lim - Oil lubrication limit speed22100 tr/min
N lim - Grease lubrication limit speed13800 tr/min
Preload levelGL
Preload value0,059 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR75,5 mm
Da max - Max shoulder diameter OR94,5 mm
Db max - Max OR shoulder diameter95,5 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image