• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

7915UCG/GLP42 - NTN

7915UCG/GLP42

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter75 mm
D - External diameter105 mm
B - Bearing/Inner ring width16 mm
d1 - External diameter inner ring85,3 mm
d2 - External diameter inner ring83 mm
D1 - Inner diameter outer ring94,7 mm
D2 - Inner diameter outer ring99,3 mm
a - Charge load application point20,1 mm
α - Contact angle15 °
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Precision classP42
Mass0,36 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load33,5 kN
C0 - Static load31,5 kN
f0 - Coefficient16.5
N lim - Oil lubrication limit speed20800 tr/min
N lim - Grease lubrication limit speed13000 tr/min
Preload levelGL
Preload value0,059 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR80,5 mm
Da max - Max shoulder diameter OR99,5 mm
Db max - Max OR shoulder diameter100,5 mm
r1a - Max fillet radius0,6 mm
ra max - Max shaft & housing fillet radius1 mm
undefined