• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row deep groove ball bearings

7MC3-6320L1BC3 - NTN

7MC3-6320L1BC3

MEGAOHM is the ideal solution for protecting motors exposed to stray electrical currents. Its high-performance ceramic coating on outer ring against electrical currents up to 3,000 VDC, extends equipment service life, and reduces maintenance costs. Thanks to its standardized dimensions, the bearing is fully interchangeable with standard bearings.

The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter100 mm
D - External diameter215 mm
B - Bearing/Inner ring width47 mm
rs - Min fillet radius3 mm
Radial clearance classC3
Mass8,42 kg
PRODUCT PERFORMANCE
C - Dynamic load192 kN
C0 - Static load141 kN
Cu - Fatigue limit load8,75 kN
f0 - Coefficient13.2
N lim - Oil lubrication limit speed3700 tr/min
N lim - Grease lubrication limit speed3200 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR113 mm
da max - Max shoulder diameter IR133 mm
Da max - Max shoulder diameter OR202 mm
ra max - Max shaft & housing fillet radius2,5 mm
undefined

Industry Calcul Factors

Calcul factors image