
Needle roller bearing, thrust cylindrical roller bearing, 811 series
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Bore diameter of support washer IR - WS | 15 mm |
| D - Outside diameter of support washer OR - GS | 28 mm |
| d1 - External diameter of support washer IR - WS | 28 mm |
| D1 - Bore diameter bearing washer OR - GS | 16 mm |
| T - Thrust bearing height | 9 mm |
| Dw - Rolling element diameter | 3,5 mm |
| Dc1 - Roller cage bore diameter | 15 mm |
| Dc - Roller cage outer diameter | 28 mm |
| rs - Min fillet radius | 0,3 mm |
| Cage assembly reference | K81102T2 |
| Bearing ring (inner ring) WS | WS81102 |
| Bearing ring (outer ring) GS | GS81102 |
| Ea - Rollers reference outer diameter | 25 mm |
| Eb - Rollers reference inner diameter | 17,2 mm |
| Mass | 0,026 kg |
| Cage assembly mass | 0,006 kg |
| Bearing ring (inner ring) WS mass | 0,01 kg |
| Bearing ring (outer ring) GS mass | 0,01 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 12,2 kN |
| C0a - Static axial load rating | 26,8 kN |
| Cua - Limit axial load rating | 3,25 kN |
| N lim - Grease lubrication limit speed | 2800 tr/min |
| N lim - Oil lubrication limit speed | 11000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 25 mm |
| Db max - Max OR shoulder diameter | 18 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |