Needle roller bearing, thrust cylindrical roller bearing, 811 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 150 mm |
D - Outside diameter of support washer OR - GS | 190 mm |
d1 - External diameter of support washer IR - WS | 188 mm |
D1 - Bore diameter bearing washer OR - GS | 152 mm |
T - Thrust bearing height | 31 mm |
Dw - Rolling element diameter | 12 mm |
Dc1 - Roller cage bore diameter | 150 mm |
Dc - Roller cage outer diameter | 190 mm |
rs - Min fillet radius | 1 mm |
Cage assembly reference | K81130 |
Bearing ring (inner ring) WS | WS81130 |
Bearing ring (outer ring) GS | GS81130 |
Ea - Rollers reference outer diameter | 182,4 mm |
Eb - Rollers reference inner diameter | 157,7 mm |
Mass | 2,07 kg |
Cage assembly mass | 0,47 kg |
Bearing ring (inner ring) WS mass | 0,8 kg |
Bearing ring (outer ring) GS mass | 0,8 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 214 kN |
C0a - Static axial load rating | 870 kN |
Cua - Limit axial load rating | 90,5 kN |
Nlim - Grease lubrication limit speed | 350 tr/min |
Nlim - Oil lubrication limit speed | 1400 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 182 mm |
Db max - Max OR shoulder diameter | 157 mm |
ras max - Max shaft & housing fillet radius | 1 mm |