Needle roller bearing, thrust cylindrical roller bearing, 812 series
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Bore diameter of support washer IR - WS | 35 mm |
D - Outside diameter of support washer OR - GS | 62 mm |
d1 - External diameter of support washer IR - WS | 62 mm |
D1 - Bore diameter bearing washer OR - GS | 37 mm |
T - Thrust bearing height | 18 mm |
Dw - Rolling element diameter | 7,5 mm |
Dc1 - Roller cage bore diameter | 35 mm |
Dc - Roller cage outer diameter | 62 mm |
rs - Min fillet radius | 1 mm |
Cage assembly reference | K81207T2 |
Bearing ring (inner ring) WS | WS81207 |
Bearing ring (outer ring) GS | GS81207 |
Ea - Rollers reference outer diameter | 56 mm |
Eb - Rollers reference inner diameter | 39,8 mm |
Mass | 0,235 kg |
Cage assembly mass | 0,065 kg |
Bearing ring (inner ring) WS mass | 0,085 kg |
Bearing ring (outer ring) GS mass | 0,085 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 54,5 kN |
C0a - Static axial load rating | 139 kN |
Cua - Limit axial load rating | 17 kN |
Nlim - Grease lubrication limit speed | 1200 tr/min |
Nlim - Oil lubrication limit speed | 4900 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 56 mm |
Db max - Max OR shoulder diameter | 41 mm |
ras max - Max shaft & housing fillet radius | 1 mm |