
This product replaces the following reference:
- KV68X76X41.6XZWS - NTN
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter 2 | 76 mm |
| Internal diameter n°1 | 68 mm |
| Width 1 | 41 mm |
| Bearing type | Roulement aiguille |
| Weight | 0,201 kg |