
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 34 mm |
| D - External diameter | 50 mm |
| C - Width of bearing, drawn cup or outer ring | 35 mm |
| rs - Min fillet radius | 0,3 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,195 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 61,5 kN |
| C0r - Static load rating | 83 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | Da max - Max shoulder diameter OR | 48 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |