A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 19 mm |
| Internal diameter n°1 (Gearbox) | 40 mm |
| External diameter 1 (Gearbox) | 68 mm |
| Weight | 0,269 kg |