A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Technical datasheet
CHARACTERISTICS | |
---|---|
Gearbox code | C503 |
External diameter 1 | 62 mm |
Internal diameter n°1 | 28 mm |
Width 1 | 16 mm |
Weight | 0,188 kg |