Reference AB.12383
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB.12383
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 23 mm |
External diameter 1 | 50 mm |
Width 1 | 14 mm |
Weight | 0,108 kg |