Reference AB.12405.S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB.12405.S01
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 22 mm |
| Gearbox code | JB4 |
| External diameter 1 | 56 mm |
| Width 1 | 16 mm |
| Weight | 0,18 kg |