Reference AB.12458.S06
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following references:
- AB.12458.S03 - SNR
- AB.12458 S05 - SNR
This kit contains the following reference(s)
- AB.12458.S06
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,402 kg |
Width 1 | 15 mm |
Gearbox code | MB1 |
External diameter 1 | 130 mm |
Internal diameter n°1 | 100 mm |