A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Weight | 0,193 kg |
| Width 1 (Gearbox) | 16,8 mm |
| Internal diameter n°1 (Gearbox) | 22 mm |
| External diameter 1 (Gearbox) | 57 mm |
| Gearbox code | MA |
OE Equivalents
Peugeot231748Citroen, Peugeot231790Nissan32223-6F901Automotive Compatibility
CitroenAXAX08/1986 => 06/1998FrontRightCitroenAXAX 108/1986 => 06/1996Front-CitroenAXAX 208/1986 => 11/2003Front-CitroenBerlingoBERLINGO I06/1996 => 08/1991Front-CitroenC15C1506/1988 => 06/1992FrontRightCitroenC15C1506/1988 => 01/2001Front-CitroenC15C1506/1992 => 06/1993FrontDroitCitroenC3 IC3 I03/2002 => 09/2005Front-CitroenSAXOSAXO06/1996 => 07/1999FrontRightCitroenSAXOSAXO08/1999 => 11/2003Train avantDroitCitroenSAXOSAXO 102/1996 => 11/2003Front-CitroenSAXOSAXO 202/1996 => 11/2003Front-CitroenXSARAXSARA05/1998 => 08/1991FrontRightCitroenXSARAXSARA 106/1997 => 08/1991Front-CitroenXSARAXSARA 206/1997 => 08/1991Front-CitroenZXZX02/1991 => 06/1998FrontRightCitroenZXZX 102/1991 => 06/1998Front-CitroenZXZX 202/1991 => 06/1998Front-DaciaLOGANLOGAN05/1998 => 08/1991FrontRightNissanMICRAMicra03/1998 => 11/2002FrontRightPeugeot106106 108/1991 => 02/1996Front-Peugeot106106 206/1994 => 06/2003Front-Peugeot30930907/1988 => 08/1991FrontRightPeugeot309309 107/1988 => 06/1990Front-Peugeot309309 207/1989 => 08/1991Front-Peugeot40540505/1987 => 05/1992FrontRightPeugeot405405 206/1991 => 05/1992Front-PeugeotPartnerPARTNER I05/1996 => 04/2008Front-PeugeotPartnerPartner10/2002 => 04/2008FrontRight