Reference AB 41386
Deep groove ball bearing, radial contact, pressed steel cage, open
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following references:
- AB40587S03 - SNR
- AB40587S01 - SNR
This kit contains the following reference(s)
- AB 41386
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,2 kg |
Internal diameter n°1 | 25 mm |
Width 1 | 17 mm |
External diameter 1 | 59 mm |
Gearbox code | JB1 |