This product replaces the following references:
- AB41658YS05 - SNR
- AB.41658.Y.S04 - SNR
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,415 kg |
| Internal diameter n°1 | 28 mm |
| Width 2 | 27 mm |
| External diameter 1 | 72 mm |
| Width 1 | 16 mm |
| External diameter 2 | 78 mm |