A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- AB42675S02
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,26 kg |
Internal diameter n°1 | 35 mm |
External diameter 1 | 72 mm |
Width 1 | 16 mm |
Gearbox code | RA0 |