A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Gearbox code | 6HP |
External diameter 1 | 68 mm |
Internal diameter n°1 | 40 mm |
Width 1 | 15 mm |
Weight | 0,197 kg |