Reference AB44266S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 22 mm |
Width 1 | 19 mm |
External diameter 1 | 76 mm |
Gearbox code | NPD / NP0 (MT) |
Weight | 0,461 kg |