
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,095 kg |
| Internal diameter n°1 | 30 mm |
| Width 1 | 18 mm |
| External diameter 1 | 47 mm |
| Air conditioning compressor | Sanden TR70 |
| Bearing type | Renforce |