A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,11 kg |
| Internal diameter n°1 | 30 mm |
| Width 2 | 18 mm |
| Width 1 | 21 mm |
| External diameter 1 | 47 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
| CHARACTERISTICS | |
|---|---|
| Weight | 0,11 kg |
| Internal diameter n°1 | 30 mm |
| Width 2 | 18 mm |
| Width 1 | 21 mm |
| External diameter 1 | 47 mm |