
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 30 mm |
| Width 1 | 23 mm |
| External diameter 1 | 55 mm |
| Air conditioning compressor | 10PA17C - 7SB16C - Harrison A6/ GM A6 - PXE16 - SD7H15 - SD7V16 - Zexel DCW17B - Zexel DCW17D |
| Weight | 0,205 kg |