
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 47 mm |
Internal diameter n°1 | 32 mm |
Width 1 | 20 mm |
Weight | 0,1 kg |
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 47 mm |
Internal diameter n°1 | 32 mm |
Width 1 | 20 mm |
Weight | 0,1 kg |