
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 35 mm |
| Width 1 | 28 mm |
| Internal diameter n°1 | 62 mm |
| Air conditioning compressor | Diesel Kiki DKS13G/DKS15BH/DKS15CH/DCW17 |
| Weight | 0,302 kg |