
A dedicated range and unprecedented expertise in AIRCON COMPRESSOR BEARINGS for the car parts market.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,152 kg |
| Width 1 | 24 mm |
| Internal diameter n°1 | 40 mm |
| External diameter 1 | 57 mm |
| Air conditioning compressor | Sanden Mitsubishi FXA105VS /FX80 |