Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | Brand | SNR |
d1 - Sleeve bore diameter | 35 mm |
d - Internal diameter | 40 mm |
B1 - Sleeve length | 40 mm |
B4 - Overall dismantling length | 43 mm |
G - Thread designation | M45X1.5 |
lG - Sleeve thread length | 7 mm |
Mass | 0,13 kg |
TECHNICAL CHARACTERISTICS | Associated bearing | 22308, 2308 |
Bore | Conique 1:12 |
CROSS SELLING | Designation of the associated nut | KM9 |
Designation of the associated blocking device | MB7 |
Designation of the nut | KM7 |