Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d1 - Sleeve bore diameter | 115 mm | 
| d - Internal diameter | 120 mm | 
| B1 - Sleeve length | 73 mm | 
| B4 - Overall dismantling length | 82 mm | 
| G - Thread designation | M125X2 | 
| lG - Sleeve thread length | 13 mm | 
| G1 - Designation of tapping holes for oil injection | - | 
| Mass | 0,65 kg | 
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 24024 | 
| Bore | Conique 1:30 | 
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM25 | 
| Designation of the associated blocking device | MB22 | 
| Designation of the nut | KM22 | 
| Designation of the associated hydraulic nut | HMV25 EBF |