Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 125 mm |
| d - Internal diameter | 130 mm |
| B1 - Sleeve length | 83 mm |
| B4 - Overall dismantling length | 93 mm |
| G - Thread designation | M135X2 |
| lG - Sleeve thread length | 14 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 0,84 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 24026 |
| Bore | Conique 1:30 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM27 |
| Designation of the associated blocking device | MB24 |
| Designation of the nut | KM24 |
| Designation of the associated hydraulic nut | HMV27 EBF |