Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 145 mm |
| d - Internal diameter | 150 mm |
| B1 - Sleeve length | 90 mm |
| B4 - Overall dismantling length | 101 mm |
| G - Thread designation | M155X3 |
| lG - Sleeve thread length | 15 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 1,11 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 24030 |
| Bore | Conique 1:30 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM31 |
| Designation of the associated blocking device | MB28 |
| Designation of the nut | KM28 |
| Designation of the associated hydraulic nut | HMV31 EBF |