Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Withdrawal sleeve
AH24122 - SNR
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d1 - Sleeve bore diameter
105 mm
d - Internal diameter
110 mm
B1 - Sleeve length
82 mm
B4 - Overall dismantling length
91 mm
G - Thread designation
M115X2
lG - Sleeve thread length
13 mm
G1 - Designation of tapping holes for oil injection