
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 135 mm |
| d - Internal diameter | 140 mm |
| B1 - Sleeve length | 99 mm |
| B4 - Overall dismantling length | 109 mm |
| G - Thread designation | M150X2 |
| lG - Sleeve thread length | 14 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 1,25 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 24128 |
| Bore | Conique 1:30 |
| CROSS SELLING | | Designation of the associated nut | KM30 |
| Designation of the associated blocking device | MB26 |
| Designation of the nut | KM26 |
| Designation of the associated hydraulic nut | HMV30 EBF |