Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | Brand | SNR |
d1 - Sleeve bore diameter | 145 mm |
d - Internal diameter | 150 mm |
B1 - Sleeve length | 115 mm |
B4 - Overall dismantling length | 126 mm |
G - Thread designation | M160X3 |
lG - Sleeve thread length | 15 mm |
G1 - Designation of tapping holes for oil injection | - |
Mass | 1,6 kg |
TECHNICAL CHARACTERISTICS | Associated bearing | 24130 |
Bore | Conique 1:30 |
CROSS SELLING | Designation of the associated nut | KM32 |
Designation of the associated blocking device | MB28 |
Designation of the nut | KM28 |
Designation of the associated hydraulic nut | HMV32 EBF |