
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 150 mm |
| d - Internal diameter | 160 mm |
| B1 - Sleeve length | 103 mm |
| B4 - Overall dismantling length | 108 mm |
| G - Thread designation | M170X3 |
| lG - Sleeve thread length | 16 mm |
| Mass | 2,98 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 22232, 23132 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM34 |
| Designation of the associated blocking device | MB30 |
| Designation of the nut | KM30 |
| Designation of the associated hydraulic nut | HMV34 EBF |