
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 170 mm |
| d - Internal diameter | 180 mm |
| B1 - Sleeve length | 116 mm |
| B4 - Overall dismantling length | 122 mm |
| G - Thread designation | M190X3 |
| lG - Sleeve thread length | 19 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 3,77 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 23136 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM38 |
| Designation of the associated blocking device | MB34 |
| Designation of the nut | KM34 |
| Designation of the associated hydraulic nut | HMV38 EBF |