Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 60 mm |
| d - Internal diameter | 65 mm |
| B1 - Sleeve length | 42 mm |
| B4 - Overall dismantling length | 45 mm |
| G - Thread designation | M70X2 |
| lG - Sleeve thread length | 8 mm |
| Mass | 0,23 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21313, 22213, 1313, 2213 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM14 |
| Designation of the associated blocking device | MB12 |
| Designation of the nut | KM12 |
| Designation of the associated hydraulic nut | HMV14 EBF |