Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | Brand | SNR |
d1 - Sleeve bore diameter | 65 mm |
d - Internal diameter | 70 mm |
B1 - Sleeve length | 43 mm |
B4 - Overall dismantling length | 47 mm |
G - Thread designation | M75X2 |
lG - Sleeve thread length | 8 mm |
Mass | 0,25 kg |
TECHNICAL CHARACTERISTICS | Associated bearing | 21314, 22214, 1314, 2214 |
Bore | Conique 1:12 |
CROSS SELLING | Designation of the associated nut | KM15 |
Designation of the associated blocking device | MB13 |
Designation of the nut | KM13 |
Designation of the associated hydraulic nut | HMV15 EBF |