Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 70 mm |
d - Internal diameter | 75 mm |
B1 - Sleeve length | 45 mm |
B4 - Overall dismantling length | 49 mm |
G - Thread designation | M80X2 |
lG - Sleeve thread length | 8 mm |
Mass | 0,3 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 21315, 22215, 1315, 2215 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM16 |
Designation of the associated blocking device | MB14 |
Designation of the nut | KM14 |
Designation of the associated hydraulic nut | HMV16 EBF |