
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 75 mm |
| d - Internal diameter | 80 mm |
| B1 - Sleeve length | 48 mm |
| B4 - Overall dismantling length | 52 mm |
| G - Thread designation | M90X2 |
| lG - Sleeve thread length | 8 mm |
| Mass | 0,37 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 21316, 22216, 1316, 2216 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM18 |
| Designation of the associated blocking device | MB15 |
| Designation of the nut | KM15 |
| Designation of the associated hydraulic nut | HMV18 EBF |