Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 160 mm |
| d - Internal diameter | 170 mm |
| B1 - Sleeve length | 134 mm |
| B4 - Overall dismantling length | 140 mm |
| G - Thread designation | M180X3 |
| lG - Sleeve thread length | 24 mm |
| G1 - Designation of tapping holes for oil injection | - |
| Mass | 4,35 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23234 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM36 |
| Designation of the associated blocking device | MB32 |
| Designation of the nut | KM32 |
| Designation of the associated hydraulic nut | HMV36 EBF |