Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 190 mm |
d - Internal diameter | 200 mm |
B1 - Sleeve length | 153 mm |
B4 - Overall dismantling length | 160 mm |
G - Thread designation | Tr220X4 |
lG - Sleeve thread length | 25 mm |
G1 - Designation of tapping holes for oil injection | - |
Mass | 6,59 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23240 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM44T |
Designation of the associated blocking device | MB38 |
Designation of the nut | KM38 |
Designation of the associated hydraulic nut | HMV44 EBF |