Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 50 mm |
d - Internal diameter | 55 mm |
B1 - Sleeve length | 54 mm |
B4 - Overall dismantling length | 57 mm |
G - Thread designation | M60X2 |
lG - Sleeve thread length | 10 mm |
Mass | 0,25 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22311, 2311 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM12 |
Designation of the associated blocking device | MB10 |
Designation of the nut | KM10 |
Designation of the associated hydraulic nut | HMV12 EBF |