Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 55 mm |
d - Internal diameter | 60 mm |
B1 - Sleeve length | 58 mm |
B4 - Overall dismantling length | 61 mm |
G - Thread designation | M65X2 |
lG - Sleeve thread length | 11 mm |
Mass | 0,3 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22312, 2312 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM13 |
Designation of the associated blocking device | MB11 |
Designation of the nut | KM11 |
Designation of the associated hydraulic nut | HMV13 EBF |