Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 65 mm |
d - Internal diameter | 70 mm |
B1 - Sleeve length | 64 mm |
B4 - Overall dismantling length | 68 mm |
G - Thread designation | M75X2 |
lG - Sleeve thread length | 12 mm |
Mass | 0,42 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22314, 2314 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM15 |
Designation of the associated blocking device | MB13 |
Designation of the nut | KM13 |
Designation of the associated hydraulic nut | HMV15 EBF |