
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 85 mm |
| d - Internal diameter | 90 mm |
| B1 - Sleeve length | 79 mm |
| B4 - Overall dismantling length | 83 mm |
| G - Thread designation | M100X2 |
| lG - Sleeve thread length | 14 mm |
| Mass | 0,78 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 22318, 2318 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM20 |
| Designation of the associated blocking device | MB17 |
| Designation of the nut | KM17 |
| Designation of the associated hydraulic nut | HMV20 EBF |