Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 45 mm |
| d - Internal diameter | 50 mm |
| B1 - Sleeve length | 35 mm |
| B4 - Overall dismantling length | 38 mm |
| G - Thread designation | M55X2 |
| lG - Sleeve thread length | 7 mm |
| Mass | 0,14 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21310, 22210, 1310, 2210 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | KM11 |
| Designation of the associated blocking device | MB9 |
| Designation of the nut | KM9 |
| Designation of the associated hydraulic nut | HMV11 EBF |