Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 95 mm |
d - Internal diameter | 100 mm |
B1 - Sleeve length | 64 mm |
B4 - Overall dismantling length | 68 mm |
G - Thread designation | M110X2 |
lG - Sleeve thread length | 11 mm |
Mass | 0,65 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23120 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM22 |
Designation of the associated blocking device | MB19 |
Designation of the nut | KM19 |
Designation of the associated hydraulic nut | HMV22 EBF |