Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 130 mm |
d - Internal diameter | 140 mm |
B1 - Sleeve length | 83 mm |
B4 - Overall dismantling length | 88 mm |
G - Thread designation | M150X2 |
lG - Sleeve thread length | 14 mm |
Mass | 1,942 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22228, 23128 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM30 |
Designation of the associated blocking device | MB26 |
Designation of the nut | KM26 |
Designation of the associated hydraulic nut | HMV30 EBF |